IESNA:LM-63-2002
[TEST]P1559257
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-19)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-35-B2750-W2D-3000K
[LUMINAIRE]2X2 3500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3638
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1237.5 1237.5 1233.5 1227.5 1218.5 1207.5 1191.4 1175.4 1154.3 1133.3
1107.3 1081.2 1050.1 1019.1 987 951.9 913.9 876.8 835.7 794.6
748.5 706.4 659.3 611.2 564.1 512 461.9 413.8 358.7 310.6
259.5 212.4 163.3 117.2 72.1 31.1 0
1237.5 1236.5 1232.5 1226.5 1217.5 1205.5 1190.4 1174.4 1153.3 1131.3
1107.3 1079.2 1051.1 1020.1 986 950.9 914.9 874.8 834.7 793.6
750.5 705.4 659.3 612.2 562.1 514 461.9 411.8 360.7 310.6
261.5 212.4 164.3 118.2 73.1 31.1 0
1237.5 1235.5 1231.5 1225.5 1216.5 1205.5 1190.4 1173.4 1153.3 1131.3
1106.3 1079.2 1049.1 1019.1 984 950.9 913.9 875.8 835.7 793.6
749.5 706.4 659.3 612.2 561.1 514 464.9 413.8 363.7 313.6
263.5 213.4 166.3 119.2 74.2 33.1 0
1237.5 1236.5 1233.5 1227.5 1218.5 1206.5 1191.4 1175.4 1154.3 1132.3
1107.3 1080.2 1052.1 1020.1 986 952.9 916.9 876.8 837.7 795.6
752.5 707.4 661.3 616.3 564.1 517.1 467 416.8 365.7 316.6
264.5 217.4 167.3 121.2 76.2 33.1 0
1237.5 1237.5 1233.5 1228.5 1219.5 1207.5 1192.4 1176.4 1155.4 1134.3
1108.3 1083.2 1053.1 1022.1 990 952.9 915.9 878.8 837.7 797.6
752.5 709.4 661.3 615.3 569.2 517.1 469 415.8 367.7 315.6
266.5 215.4 171.3 121.2 75.2 35.1 0
